Related Products
-
Part No. 14103$9.3115, 40, & 45 Series 4 Hole - Inside Corner Bracket with Dual Support -
Part No. 14100$9.3115, 40 Series 4 Hole - Inside Corner Bracket with Dual Support -
Part No. 14102$9.3145 Series 4 Hole - Inside Corner Bracket with Dual Support -
Part No. 14098$11.2115, 40, & 45 4 Hole - Inside Corner Bracket with Dual Support
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12038
4 Hole - Inside Corner Bracket Cover Cap
4 Hole - Inside Corner Bracket Cover Cap
| ESD Safe | No |
| Color | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | PA6 GF 30 |
| A | 14.00mm |
| B | 106.00mm |
| C | 4.00mm |
| D | 37.60mm |
| Weight | 0.038100 |
Product Specs
- Product Details
-
ESD Safe No Color No Series 15 Series, 40 Series, 45 Series Material PA6 GF 30 A 14.00mm B 106.00mm C 4.00mm D 37.60mm Weight 0.038100
-
-
CAD Files
-
CAD Files
-