Related Products
-
Part No. 75-3626$1.70Bolt Assembly: M8 x 18.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 12034$1.752 Hole - 39mm Slotted Inside Corner Bracket Cover Cap
14078
45 Series 2 Hole- 39mm Slotted Inside Corner Bracket with Dual Support
45 Series 2 Hole- 39mm Slotted Inside Corner Bracket with Dual Support
The 2 hole - 39mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole - 39mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Zinc |
| Finish | Natural |
| A | 39.00mm |
| B | 39.00mm |
| C | 3.02mm |
| D | 22.47mm |
| E | 20.00mm |
| F | 6.00mm |
| G | 23.05mm |
| H | 3.00mm |
| J | 9.00mm |
| K | 40.00mm |
| L | 10.00mm |
| Weight | 0.213000 |
The 2 hole - 39mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3626 | 2 | Bolt Assembly: M8 x 18.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Zinc Finish Natural A 39.00mm B 39.00mm C 3.02mm D 22.47mm E 20.00mm F 6.00mm G 23.05mm H 3.00mm J 9.00mm K 40.00mm L 10.00mm Weight 0.213000
-
- Description
The 2 hole - 39mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3626 2 Bolt Assembly: M8 x 18.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
