Related Products
-
Part No. 14078$4.7445 Series 2 Hole- 39mm Slotted Inside Corner Bracket with Dual Support
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12034
2 Hole - 39mm Slotted Inside Corner Bracket Cover Cap
2 Hole - 39mm Slotted Inside Corner Bracket Cover Cap
| ESD Safe | No |
| Series | 40 Series, 45 Series |
| Material | PA6 GF 30 |
| A | 14.00mm |
| B | 64.00mm |
| C | 4.00mm |
| D | 39.60mm |
| Weight | 0.126000 |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series, 45 Series Material PA6 GF 30 A 14.00mm B 64.00mm C 4.00mm D 39.60mm Weight 0.126000
-
-
CAD Files
-
CAD Files
-