Related Products
-
Part No. 75-3598$1.85Bolt Assembly: M6 x 12.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 12032$1.752 Hole - 28mm Slotted Inside Corner Bracket Cover Cap
My Wish Lists
()14067
30 Series 2 Hole - 28mm Slotted Inside Corner with Dual Support
The 2 hole - 28mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Zinc |
| Finish | Natural |
| A | 28.00mm |
| B | 28.00mm |
| C | n/a |
| D | 16.79mm |
| E | 14.00mm |
| F | 4.00mm |
| G | 11.43mm |
| H | 2.50mm |
| J | 6.50mm |
| K | 28.00mm |
| L | n/a |
| Weight | 0.084200 |
The 2 hole - 28mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3598 | 2 | Bolt Assembly: M6 x 12.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Zinc Finish Natural A 28.00mm B 28.00mm C n/a D 16.79mm E 14.00mm F 4.00mm G 11.43mm H 2.50mm J 6.50mm K 28.00mm L n/a Weight 0.084200
-
- Description
- The 2 hole - 28mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3598 2 Bolt Assembly: M6 x 12.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
