Related Products
-
Part No. 14062$5.6730 Series 2 Hole - 28mm Slotted Inside Corner with Dual Support -
Part No. 14067$3.9230 Series 2 Hole - 28mm Slotted Inside Corner with Dual Support -
Part No. 14065$5.6730 Series 2 Hole - 28mm Slotted Inside Corner with Dual Support
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12032
2 Hole - 28mm Slotted Inside Corner Bracket Cover Cap
2 Hole - 28mm Slotted Inside Corner Bracket Cover Cap
| ESD Safe | No |
| Series | 30 Series |
| Material | PA6 GF 30 |
| A | 14.00mm |
| B | 44.60mm |
| C | 4.00mm |
| D | 27.60mm |
| Weight | 0.006000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material PA6 GF 30 A 14.00mm B 44.60mm C 4.00mm D 27.60mm Weight 0.006000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-