Related Products
-
Part No. 12032$1.752 Hole - 28mm Slotted Inside Corner Bracket Cover Cap -
Part No. 75-3598$1.85Bolt Assembly: M6 x 12.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
14066
30 Series 2 Hole - 28mm Slotted Inside Corner with Dual Support
The 2 hole - 28mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Zinc |
| Finish | Natural |
| A | 28.00mm |
| B | 28.00mm |
| C | 1.49mm |
| D | 16.79mm |
| E | 14.00mm |
| F | 4.00mm |
| G | 11.43mm |
| H | 2.50mm |
| J | 6.50mm |
| K | 28.00mm |
| L | 8.00mm |
| Weight | 0.085000 |
The 2 hole - 28mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3598 | 2 | Bolt Assembly: M6 x 12.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Zinc Finish Natural A 28.00mm B 28.00mm C 1.49mm D 16.79mm E 14.00mm F 4.00mm G 11.43mm H 2.50mm J 6.50mm K 28.00mm L 8.00mm Weight 0.085000
-
- Description
- The 2 hole - 28mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3598 2 Bolt Assembly: M6 x 12.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
