My Wish Lists
()14022
30 Series, M10, Center Tap Base Plate
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
| ESD Safe | N/A |
| Series | N/A |
| Material | Zinc |
| Grade | N/A |
| Process | Die Cast |
| Finish | Powder Coat |
| Color | Black |
| A | 30.00mm |
| B | 15.00mm |
| C | 30.00mm |
| D | 15.00mm |
| E | 30.00mm |
| F | M10 X 1.50 |
| G | M6 SHCS |
| H | 16.00mm |
| J | 60.00mm |
| Weight | 0.228000 |
The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3593 | 2 | Bolt Assembly: M6 x 14.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8520 | 2 | M8 x 20.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe N/A Series N/A Material Zinc Grade N/A Process Die Cast Finish Powder Coat Color Black A 30.00mm B 15.00mm C 30.00mm D 15.00mm E 30.00mm F M10 X 1.50 G M6 SHCS H 16.00mm J 60.00mm Weight 0.228000
-
- Description
- The 3 hole – die-cast center tap base plate has a black powder coat finish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-