Related Products
-
Part No. 75-3623$1.69Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()14019
45 Series 2 Hole - Pivot Joint
45 Series 2 Hole - Pivot Joint
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 45 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Powder Coat |
| A | 45.00mm |
| B | 22.50mm |
| C | 8.50mm |
| D | 22.50mm |
| E | 45.00mm |
| F | 63.60mm |
| G | 1.80mm |
| H | 6.20mm |
| J | 42.00mm |
| K | n/a |
| L | 16.00mm/17.00mm |
| M | 8.00mm/10.00mm |
| Weight | 0.720400 |
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3623 | 2 | Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8525 | 2 | M8 x 25.00mm Socket Head Cap Screw (SHCS) | |
| 14196 | 2 | Threaded Insert |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Zinc Process Die Cast Finish Powder Coat A 45.00mm B 22.50mm C 8.50mm D 22.50mm E 45.00mm F 63.60mm G 1.80mm H 6.20mm J 42.00mm K n/a L 16.00mm/17.00mm M 8.00mm/10.00mm Weight 0.720400
-
- Description
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

