Related Products
- 30mm X 60mm T-Slotted Profile - Six Open T-Slots
- 30mm X 30mm T-Slotted Profile - Four Open T-Slots
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
13195
30 Series Central Connector: Horizontal Orientation
30 Series Central Connector: Horizontal Orientation
The central connector is an assembly comprised of a cam, conical set screw, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection requires a central connector profile milling machining service. The 30 series central connector has an o-ring that bites into the profile center hole to retain the connector.
The central connector is an assembly comprised of a cam, conical set screw, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection requires a central connector profile milling machining service. The 30 series central connector has an o-ring that bites into the profile center hole to retain the connector.
| ESD Safe | Yes |
| Series | 30 Series |
| Orientation | Horizontal |
| Spring | No |
| Material | Steel |
| A | 32.80mm |
| B | 23.80mm |
| C | 6.90mm |
| D | 10.80mm |
| E | N/A |
| F | 15.30mm |
| G | 14.00mm |
| H | 20.00mm |
| J | 7.80mm |
| K | 4.80mm |
| L | M8 x 10 |
| Weight | 0.093900 |
The central connector is an assembly comprised of a cam, conical set screw, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection requires a central connector profile milling machining service. The 30 series central connector has an o-ring that bites into the profile center hole to retain the connector.
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Orientation Horizontal Spring No Material Steel A 32.80mm B 23.80mm C 6.90mm D 10.80mm E N/A F 15.30mm G 14.00mm H 20.00mm J 7.80mm K 4.80mm L M8 x 10 Weight 0.093900
-
- Description
The central connector is an assembly comprised of a cam, conical set screw, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection requires a central connector profile milling machining service. The 30 series central connector has an o-ring that bites into the profile center hole to retain the connector.
-
CAD Files
-
CAD Files
-

