Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
13193
Miter Connector
Miter Connector
The miter connector creates strong, internal connections ranging from 90 degrees to 180 degrees. A miter connection reduces rotation between the profiles. This connection requires that both profiles have a miter cut machining service as well as counterbores in both the mounting and mating profiles.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 66.00mm (2.598") |
| B | 33.00mm (1.299" ) |
| C | 9.50mm (.374") |
| D | 15.00mm (.591") |
| E | 22.00mm (.866") |
| F | 15.00mm (.591") |
| G | M10 x 12 |
| Weight | 0.175000 |
The miter connector creates strong, internal connections ranging from 90 degrees to 180 degrees. A miter connection reduces rotation between the profiles. This connection requires that both profiles have a miter cut machining service as well as counterbores in both the mounting and mating profiles.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series, 45 Series Material Steel Finish Zinc Color Bright A 66.00mm (2.598") B 33.00mm (1.299" ) C 9.50mm (.374") D 15.00mm (.591") E 22.00mm (.866") F 15.00mm (.591") G M10 x 12 Weight 0.175000
-
- Description
- The miter connector creates strong, internal connections ranging from 90 degrees to 180 degrees. A miter connection reduces rotation between the profiles. This connection requires that both profiles have a miter cut machining service as well as counterbores in both the mounting and mating profiles.
-
CAD Files
-
CAD Files
-