Related Products
-
Part No. 20-4040$0.9640mm X 40mm T-Slotted Profile - Eight Open T-Slots -
Part No. 20-2040$0.5620mm X 40mm T-Slotted Profile - Six Open T-Slots -
Part No. 20-2020$0.3320mm X 20mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13183
20 Series Bright Anchor Fastener Cam Only
20 Series Bright Anchor Fastener Cam Only
The anchor fastener cam is commonly used with a socket head cap screw and T-nut to form custom anchor fastener assemblies. An anchor fastener connection method requires a counterbore machining service on the mounting profile.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Zinc |
| Cam Color | Bright |
| A | 16.90mm |
| B | 5.00mm |
| C | 11.80mm |
| D | 8.50mm |
| Weight | 0.007000 |
The anchor fastener cam is commonly used with a socket head cap screw and T-nut to form custom anchor fastener assemblies. An anchor fastener connection method requires a counterbore machining service on the mounting profile.
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Zinc Cam Color Bright A 16.90mm B 5.00mm C 11.80mm D 8.50mm Weight 0.007000
-
- Description
The anchor fastener cam is commonly used with a socket head cap screw and T-nut to form custom anchor fastener assemblies. An anchor fastener connection method requires a counterbore machining service on the mounting profile.
-
CAD Files
-
CAD Files
-