Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-9090$4.2990mm X 90mm T-Slotted Profile - Eight Open T-Slots -
Part No. 45-4545-Lite$0.7745mm X 45mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()13109
M8 Slide-in T-Nut with Holding Spring
M8 Slide-in T-Nut with Holding Spring
The slide-in T-nut with holding spring is a fastening option that is compatible with the 80/20 metric 45 series and loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the spring holds the fastener in place, even when the profile is in a vertical position. The spring is removable and snaps onto the threaded projection.
The slide-in T-nut with holding spring is a fastening option that is compatible with the 80/20 metric 45 series and loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the spring holds the fastener in place, even when the profile is in a vertical position. The spring is removable and snaps onto the threaded projection.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| Grade | Q235 |
| Finish | Zinc |
| Color | Bright |
| A | 1.50mm |
| B | 10.00mm |
| C | 12.00mm |
| D | 6.00mm |
| E | 5.30mm |
| F | 10.00mm |
| G | 18.00mm |
| H | M8 X 1.25 |
| Weight | 0.008000 |
The slide-in T-nut with holding spring is a fastening option that is compatible with the 80/20 metric 45 series and loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the spring holds the fastener in place, even when the profile is in a vertical position. The spring is removable and snaps onto the threaded projection.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel Grade Q235 Finish Zinc Color Bright A 1.50mm B 10.00mm C 12.00mm D 6.00mm E 5.30mm F 10.00mm G 18.00mm H M8 X 1.25 Weight 0.008000
-
- Description
The slide-in T-nut with holding spring is a fastening option that is compatible with the 80/20 metric 45 series and loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the spring holds the fastener in place, even when the profile is in a vertical position. The spring is removable and snaps onto the threaded projection.
-
CAD Files
-
CAD Files
-