Related Products
My Wish Lists
()13062
M8 Self-Aligning Roll-in T-Nut
M8 Self-Aligning Roll-in T-Nut
The self-aligning roll-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides infinite positioning along the T-slot and is available with options in size and thread.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| Grade | Q235 |
| Finish | Zinc |
| Color | Bright |
| A | 20.00mm |
| B | 10.00mm |
| C | 15.00mm |
| D (Thread) | M8 X 1.25 |
| E | 6.00mm |
| F | 2.00mm |
| G | 9.80mm |
| Weight | 0.018000 |
The self-aligning roll-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides infinite positioning along the T-slot and is available with options in size and thread.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel Grade Q235 Finish Zinc Color Bright A 20.00mm B 10.00mm C 15.00mm D (Thread) M8 X 1.25 E 6.00mm F 2.00mm G 9.80mm Weight 0.018000
-
- Description
- The self-aligning roll-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides infinite positioning along the T-slot and is available with options in size and thread.
-
CAD Files
-
CAD Files
-


