My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-8540
M8 x 40.00mm Socket Head Cap Screw (SHCS)
M8 x 40.00mm Socket Head Cap Screw (SHCS)
Total Price
................................................................................................................................Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Blue |
A | 12.87mm |
B | 6.00mm |
C | 7.82mm |
D (Length) | 40.00mm |
E (Thread) | M8 X 1.25 |
Thread Length | 28.00mm |
Weight | 0.042000 |
Product Specs
- Product Details
-
Series Metric Material Steel Finish Zinc Color Blue A 12.87mm B 6.00mm C 7.82mm D (Length) 40.00mm E (Thread) M8 X 1.25 Thread Length 28.00mm Weight 0.042000
-
- CAD Files
- CAD Files
-