Related Products
13-5312
M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)
M5 x 12.00mm Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| A | 9.32mm |
| B | 3.00mm |
| C | 2.63mm |
| D (Length) | 12.00mm |
| E (Thread) | M5 X 0.8 |
| Thread Length | Full Thread |
| Weight | 0.005000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue A 9.32mm B 3.00mm C 2.63mm D (Length) 12.00mm E (Thread) M5 X 0.8 Thread Length Full Thread Weight 0.005000
-
-
CAD Files
-
CAD Files
-
