Related Products
13-3940
M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)
M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| A | 14.00mm |
| B | 8.00mm |
| C | 6.60mm |
| D (Length) | 12.00mm |
| E (Thread) | M8 X 1.25 |
| Thread Length | Full Thread |
| Weight | 0.015000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue A 14.00mm B 8.00mm C 6.60mm D (Length) 12.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.015000
-
-
CAD Files
-
CAD Files
-
