Related Products
-
Part No. 40-2755$114.2540 Series Dual Roller Wheel Bracket Assembly -
Part No. 40-2758$115.0840 Series Dual Roller Wheel Bracket Assembly -
Part No. 40-2290$25.9140 to 40 Series Roller Wheel with Permanent Lubricated Bushing
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-1922
10mm x 20mm Shoulder Bolt
10mm x 20mm Shoulder Bolt
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 16.00mm |
| B | 5.00mm |
| C | 7.00mm |
| D (Shoulder Length) | 20.00mm |
| E (Shoulder Diameter) | 10mm |
| F (Thread) | M8 X 1.25 |
| G | 33.25mm |
| Weight | 0.056000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 16.00mm B 5.00mm C 7.00mm D (Shoulder Length) 20.00mm E (Shoulder Diameter) 10mm F (Thread) M8 X 1.25 G 33.25mm Weight 0.056000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-