Related Products
-
Part No. 25-2751$74.8225 Series Dual Roller Wheel Bracket Assembly -
Part No. 25-2753$75.6325 Series Dual Roller Wheel Bracket Assembly -
Part No. 65-2282$24.1325 to 40 Series Roller Wheel with Permanent Lubricated Bushing
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-1914
8mm x 12mm Shoulder Bolt
8mm x 12mm Shoulder Bolt
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 13.00mm |
| B | 4.00mm |
| C | 5.50mm |
| D (Shoulder Length) | 12.00mm |
| E (Shoulder Diameter) | 8mm |
| F (Thread) | M6 x 1.0 |
| G | 23.25mm |
| Weight | 0.026000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 13.00mm B 4.00mm C 5.50mm D (Shoulder Length) 12.00mm E (Shoulder Diameter) 8mm F (Thread) M6 x 1.0 G 23.25mm Weight 0.026000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-