Related Products
-
Part No. 75-3603$0.91Bolt Assembly: M6 x 14.00mm Black BHSCS with Hex Nut - Black Zinc -
Part No. 75-3599$1.75Bolt Assembly: M6 x 10.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()12326
15 & 40 Series 4 Hole - Detent Positioning Hinge
15 & 40 Series 4 Hole - Detent Positioning Hinge
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GF30 |
| Process | Injection Molded |
| Color | Black |
| Max Load | 20 Nm / 14.7 Lbs. |
| A | 45.50mm |
| B | 56.00mm |
| C | 36.00mm |
| D | 36.75mm |
| E | 22.75mm |
| F | 10.20mm |
| G | 6.40mm |
| H | 10.50mm |
| J | n/a |
| K | 10.00mm |
| L | 8.00mm |
| M | 38.75mm |
| N | 62.80mm |
| Weight | 0.185000 |
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3418 | 2 | Bolt Assembly: 1/4-20 x .625" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 75-3622 | 2 | Bolt Assembly: M6 x 14.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3469 | 2 | Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc | |
| 75-3605 | 2 | Bolt Assembly: M6 x 18.00mm Black BHSCS with Washer and Hex Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Nylon PA Glass Fiber Reinforced Grade PA6GF30 Process Injection Molded Color Black Max Load 20 Nm / 14.7 Lbs. A 45.50mm B 56.00mm C 36.00mm D 36.75mm E 22.75mm F 10.20mm G 6.40mm H 10.50mm J n/a K 10.00mm L 8.00mm M 38.75mm N 62.80mm Weight 0.185000
-
- Description
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3418 2 Bolt Assembly: 1/4-20 x .625" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc 
75-3622 2 Bolt Assembly: M6 x 14.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
3469 2 Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc 
75-3605 2 Bolt Assembly: M6 x 18.00mm Black BHSCS with Washer and Hex Nut - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
