Related Products
My Wish Lists
()12321
30 Series Drop-In Cable & Tube Clip
30 Series Drop-In Cable & Tube Clip
The drop-in cable and tube clip is used to organize cables, wires, and tubes without the need for cable ties. It is a reusable option and has a snap cover which adds an extra layer of protection and can be opened and closed repeatedly. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The drop-in cable and tube clip twists into the T-slot to lock in place.
The drop-in cable and tube clip is used to organize cables, wires, and tubes without the need for cable ties. It is a reusable option and has a snap cover which adds an extra layer of protection and can be opened and closed repeatedly. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The drop-in cable and tube clip twists into the T-slot to lock in place.
| ESD Safe | No |
| Series | 30 Series |
| Material | Nylon |
| Grade | PA6 GF30 |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 20.20mm |
| B | 2.00mm |
| C | 8.00mm |
| D | 32.33mm |
| E | 16.00mm |
| Weight | 0.015000 |
The drop-in cable and tube clip is used to organize cables, wires, and tubes without the need for cable ties. It is a reusable option and has a snap cover which adds an extra layer of protection and can be opened and closed repeatedly. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The drop-in cable and tube clip twists into the T-slot to lock in place.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Nylon Grade PA6 GF30 Finish Matte Color Black Process Molded A 20.20mm B 2.00mm C 8.00mm D 32.33mm E 16.00mm Weight 0.015000
-
- Description
The drop-in cable and tube clip is used to organize cables, wires, and tubes without the need for cable ties. It is a reusable option and has a snap cover which adds an extra layer of protection and can be opened and closed repeatedly. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The drop-in cable and tube clip twists into the T-slot to lock in place.
-
CAD Files
-
CAD Files
-


