Related Products
12315
45 Series Cable Tie Mounting Block
45 Series Cable Tie Mounting Block
The cable tie mounting block is used to organize cables, wires, and tubes. It is a reusable option allows cable ties to be attached in two directions. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The cable tie mounting block twists into the T-slot to lock in place.
The cable tie mounting block is used to organize cables, wires, and tubes. It is a reusable option allows cable ties to be attached in two directions. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The cable tie mounting block twists into the T-slot to lock in place.
| ESD Safe | No |
| Series | 45 Series |
| Material | Nylon |
| Grade | PA6 GF30 |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 10.00mm |
| B | 22.00mm |
| C | 10.00mm |
| D | 2.00mm |
| E | 5.80mm |
| F | 18.00mm |
| G | 11.00mm |
| Weight | 0.009800 |
The cable tie mounting block is used to organize cables, wires, and tubes. It is a reusable option allows cable ties to be attached in two directions. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The cable tie mounting block twists into the T-slot to lock in place.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Nylon Grade PA6 GF30 Finish Matte Color Black Process Molded A 10.00mm B 22.00mm C 10.00mm D 2.00mm E 5.80mm F 18.00mm G 11.00mm Weight 0.009800
-
- Description
The cable tie mounting block is used to organize cables, wires, and tubes. It is a reusable option allows cable ties to be attached in two directions. The pad key allows it to easily drop into a T-slot channel even when ends are closed off. The cable tie mounting block twists into the T-slot to lock in place.
-
CAD Files
-
CAD Files
-


