Related Products
-
Part No. 11-4712$0.69M4 x 12.00mm Flat Head Socket Cap Screw (FHSCS) -
Part No. 45-4545-Lite$0.7745mm X 45mm Lite T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()12283
45 Series 45mm x 45mm Screw-On End Cap
45 Series 45mm x 45mm Screw-On End Cap
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 45 Series |
| Material | Nylon |
| Grade | PA6 GF30 |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 45.00mm |
| B | M4 FHSCS |
| C | 45.00mm |
| D | 4.00mm |
| Weight | 0.019000 |
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-4712 | 1 | M4 x 12.00mm Flat Head Socket Cap Screw (FHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Nylon Grade PA6 GF30 Finish Matte Color Black Process Molded A 45.00mm B M4 FHSCS C 45.00mm D 4.00mm Weight 0.019000
-
- Description
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 
11-4712 1 M4 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-