Related Products
-
Part No. 30-3060$1.1130mm X 60mm T-Slotted Profile - Six Open T-Slots - 30mm X 60mm T-Slotted Profile - Six Open T-Slots
-
Part No. 11-4712$0.69M4 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()12279
30 Series 30mm x 60mm Screw-On End Cap
30 Series 30mm x 60mm Screw-On End Cap
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 30 Series |
| Material | Nylon |
| Grade | PA6 GF30 |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 30.00mm |
| B | M4 FHSCS |
| C | 60.00mm |
| D | 4.00mm |
| Weight | 0.016000 |
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-4712 | 2 | M4 x 12.00mm Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Nylon Grade PA6 GF30 Finish Matte Color Black Process Molded A 30.00mm B M4 FHSCS C 60.00mm D 4.00mm Weight 0.016000
-
- Description
The screw-on end cap has a flat head socket cap screw that spreads the pin to secure the end cap and does not require a profile end tap. It adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. The suggested mounting hardware for the screw-on end cap can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 
11-4712 2 M4 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-
