Related Products
- 30mm X 30mm T-Slotted Profile - Four Open T-Slots
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12271
30 Series End Cap with Molded Push-In Stem
30 Series End Cap with Molded Push-In Stem
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
| ESD Safe | No |
| Series | 30 Series |
| Material | ABS |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 30.00mm |
| B | 30.00mm |
| C | 4.00mm |
| Weight | 0.008000 |
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material ABS Finish Matte Color Black Process Molded A 30.00mm B 30.00mm C 4.00mm Weight 0.008000
-
- Description
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
-
CAD Files
-
CAD Files
-

