Related Products
-
Part No. 75-3599$1.75Bolt Assembly: M6 x 10.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 75-3603$0.91Bolt Assembly: M6 x 14.00mm Black BHSCS with Hex Nut - Black Zinc
12162
30 Series 4 Hole - Standard Plastic Hinge with Snap Cover
30 Series 4 Hole - Standard Plastic Hinge with Snap Cover
The 4 hole - standard plastic hinge with snap cover is made of fiberglass-reinforced black nylon with a die-cast zinc pin. It has a snap-on cover that hides the mounting hardware to provide a clean look. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
The 4 hole - standard plastic hinge with snap cover is made of fiberglass-reinforced black nylon with a die-cast zinc pin. It has a snap-on cover that hides the mounting hardware to provide a clean look. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 30 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GF30 |
| Color | Black |
| Process | Injection Molded |
| Max Load | 20 Nm / 14.7 ft-Lbs. |
| A | 35.50mm |
| B | 56.00mm |
| C | 36.00mm |
| D | 27.00mm |
| E | 17.75mm |
| F | 10.20mm |
| G | 6.40mm |
| H | 10.50mm |
| J | n/a |
| K | 20.00mm |
| L | 8.00mm |
| M | 62.80mm |
| N | 28.80mm |
| Weight | 0.072000 |
The 4 hole - standard plastic hinge with snap cover is made of fiberglass-reinforced black nylon with a die-cast zinc pin. It has a snap-on cover that hides the mounting hardware to provide a clean look. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3599 | 2 | Bolt Assembly: M6 x 10.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3603 | 2 | Bolt Assembly: M6 x 14.00mm Black BHSCS with Hex Nut - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Nylon PA Glass Fiber Reinforced Grade PA6GF30 Color Black Process Injection Molded Max Load 20 Nm / 14.7 ft-Lbs. A 35.50mm B 56.00mm C 36.00mm D 27.00mm E 17.75mm F 10.20mm G 6.40mm H 10.50mm J n/a K 20.00mm L 8.00mm M 62.80mm N 28.80mm Weight 0.072000
-
- Description
The 4 hole - standard plastic hinge with snap cover is made of fiberglass-reinforced black nylon with a die-cast zinc pin. It has a snap-on cover that hides the mounting hardware to provide a clean look. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
