Related Products
-
Part No. 75-3571$0.77Bolt Assembly: M5 x 8.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc -
Part No. 75-3573$0.87Bolt Assembly: M5 x 14.00mm Black FHSCS with Washer and Hex Nut - Black Zinc
12075
20 Series 2 Hole - Standard Plastic Hinge
20 Series 2 Hole - Standard Plastic Hinge
The 2 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and light weight doors to T-slot profiles.
| ESD Safe | No |
| Series | 20 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GF30 |
| Color | Black |
| Process | Injection Molded |
| Max Load | 10 Nm / 7.3 ft-Lbs |
| A | 20.40mm |
| B | 20.00mm |
| C | 10.00mm |
| D | 16.00mm |
| E | 10.20mm |
| F | 5.20mm |
| G | 6.00mm |
| H | 4.00mm |
| J | 5.00mm |
| K | 4.00mm |
| Weight | 0.014000 |
The 2 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and light weight doors to T-slot profiles.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3571 | 1 | Bolt Assembly: M5 x 8.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3573 | 1 | Bolt Assembly: M5 x 14.00mm Black FHSCS with Washer and Hex Nut - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 20 Series Material Nylon PA Glass Fiber Reinforced Grade PA6GF30 Color Black Process Injection Molded Max Load 10 Nm / 7.3 ft-Lbs A 20.40mm B 20.00mm C 10.00mm D 16.00mm E 10.20mm F 5.20mm G 6.00mm H 4.00mm J 5.00mm K 4.00mm Weight 0.014000
-
- Description
The 2 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and light weight doors to T-slot profiles.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
75-3571 1 Bolt Assembly: M5 x 8.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
75-3573 1 Bolt Assembly: M5 x 14.00mm Black FHSCS with Washer and Hex Nut - Black Zinc
-
CAD Files
-
CAD Files
-
