Related Products
- Part No. 12055
Total Price
................................................................................................................................ - Part No. 12051
Total Price
................................................................................................................................ - Part No. 12053
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12050
15, 30, 40, & 45 Series Lite Panel Mount Block
15, 30, 40, & 45 Series Lite Panel Mount Block
The lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. The lite panel mount block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels. The suggested bolt assembly to mount the block to the T-slot can be found on the "Suggested Hardware" tab. The hardware to mount the panel to the block should be based on the panel type and thickness. Note: A spacer block may be needed for certain extrusion and panel configurations.
The lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. The lite panel mount block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels. The suggested bolt assembly to mount the block to the T-slot can be found on the "Suggested Hardware" tab. The hardware to mount the panel to the block should be based on the panel type and thickness. Note: A spacer block may be needed for certain extrusion and panel configurations.
Total Price
................................................................................................................................Series | 15 Series, 30 Series, 40 Series, 45 Series |
Material | Nylon |
Process | Injection Molded |
Color | Black |
A | 25.00mm |
B | 15.00mm |
C | 8.00mm |
D | 25.00mm |
E | 10.00mm |
F | 18.50mm |
G | 9.50mm |
H | M6 X 1.0 |
J | 6.30mm |
K | 11.65mm |
L | 18.50mm |
Weight | 0.008000 |
The lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. The lite panel mount block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels. The suggested bolt assembly to mount the block to the T-slot can be found on the "Suggested Hardware" tab. The hardware to mount the panel to the block should be based on the panel type and thickness. Note: A spacer block may be needed for certain extrusion and panel configurations.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3408 | 1 | Bolt Assembly: 1/4-20 x .500" Black BHSCS with Standard Drop-In T-Nut - Bright Zinc | |
75-3599 | 1 | Bolt Assembly: M6 x 10.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc | |
75-3600 | 1 | Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc | |
75-3602 | 1 | Bolt Assembly: M6 x 14.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
Series 15 Series, 30 Series, 40 Series, 45 Series Material Nylon Process Injection Molded Color Black A 25.00mm B 15.00mm C 8.00mm D 25.00mm E 10.00mm F 18.50mm G 9.50mm H M6 X 1.0 J 6.30mm K 11.65mm L 18.50mm Weight 0.008000
-
- Description
- The lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. The lite panel mount block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels. The suggested bolt assembly to mount the block to the T-slot can be found on the "Suggested Hardware" tab. The hardware to mount the panel to the block should be based on the panel type and thickness. Note: A spacer block may be needed for certain extrusion and panel configurations.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3408 1 Bolt Assembly: 1/4-20 x .500" Black BHSCS with Standard Drop-In T-Nut - Bright Zinc 75-3599 1 Bolt Assembly: M6 x 10.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc 75-3600 1 Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc 75-3602 1 Bolt Assembly: M6 x 14.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
- CAD Files
- CAD Files
-