Related Products
- 40mm X 40mm Lite T-Slotted Profile - Two Adjacent Open T-Slots
-
Part No. 40-4045-Lite$0.8640mm X 40mm Lite T-Slotted Profile - Two Adjacent Open T-Slots
My Wish Lists
()12047
40 Series 3 Way - Corner Bracket Cover Cap
40 Series 3 Way - Corner Bracket Cover Cap
The 3 way – corner bracket cover cap is made of black nylon and used with the 3 way – triangular corner bracket and the 3 way – rounded corner bracket to add a layer of protection and an aesthetic appearance.
| ESD Safe | No |
| Series | 40 Series |
| Material | Nylon |
| Color | Black |
| Connector | 14114 |
| Profile | 40-4045-Lite |
| A | 40.00mm |
| B | 5.00mm |
| C | 2.00mm |
| D | n/a |
| Weight | 0.017000 |
The 3 way – corner bracket cover cap is made of black nylon and used with the 3 way – triangular corner bracket and the 3 way – rounded corner bracket to add a layer of protection and an aesthetic appearance.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Nylon Color Black Connector 14114 Profile 40-4045-Lite A 40.00mm B 5.00mm C 2.00mm D n/a Weight 0.017000
-
- Description
The 3 way – corner bracket cover cap is made of black nylon and used with the 3 way – triangular corner bracket and the 3 way – rounded corner bracket to add a layer of protection and an aesthetic appearance.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

