Related Products
12024
10 & 25 Series Roller Wheel with Steel Hub
10 & 25 Series Roller Wheel with Steel Hub
The roller wheel with steel hub is made of nylon and is reinforced with fiberglass. The steel hub creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
| ESD Safe | No |
| Series | 10 Series, 25 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GK20 |
| Color | Black |
| Process | Injection Molded |
| A | 29.00mm |
| B | 24.00mm |
| C | 6.20mm |
| D | 15.00mm |
| E | 6.00mm |
| F | 3.00mm |
| Weight | 0.036000 |
The roller wheel with steel hub is made of nylon and is reinforced with fiberglass. The steel hub creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series Material Nylon PA Glass Fiber Reinforced Grade PA6GK20 Color Black Process Injection Molded A 29.00mm B 24.00mm C 6.20mm D 15.00mm E 6.00mm F 3.00mm Weight 0.036000
-
- Description
The roller wheel with steel hub is made of nylon and is reinforced with fiberglass. The steel hub creates a smooth glide and is used to move frames, panels and components by rolling in the profile T-slot.
-
CAD Files
-
CAD Files
-
