Related Products
- 45mm X 45mm T-Slotted Profile - Four Open T-Slots
-
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()12022
45 Series Reinforced Roller Wheel
45 Series Reinforced Roller Wheel
The reinforced roller wheel is made of nylon and is reinforced with fiberglass. The steel hub creates a smooth glide and it is used to move frames, panels and components by rolling in the profile T-slot. The mounting hardware is included
| ESD Safe | No |
| Series | 45 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GK20 |
| Color | Black |
| Process | Injection Molded |
| A | 58.00mm |
| B | 48.40mm |
| C | M8 x 45.00mm |
| D | M6 |
| E | 45.50mm |
| F | 30.00mm |
| G | 9.50mm |
| H | 10.00mm |
| J | 18.50mm |
| Weight | 0.340000 |
The reinforced roller wheel is made of nylon and is reinforced with fiberglass. The steel hub creates a smooth glide and it is used to move frames, panels and components by rolling in the profile T-slot. The mounting hardware is included
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Nylon PA Glass Fiber Reinforced Grade PA6GK20 Color Black Process Injection Molded A 58.00mm B 48.40mm C M8 x 45.00mm D M6 E 45.50mm F 30.00mm G 9.50mm H 10.00mm J 18.50mm Weight 0.340000
-
- Description
The reinforced roller wheel is made of nylon and is reinforced with fiberglass. The steel hub creates a smooth glide and it is used to move frames, panels and components by rolling in the profile T-slot. The mounting hardware is included
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
