Related Products
11-6535
M6 x 35.00mm Socket Head Cap Screw (SHCS)
M6 x 35.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 9.89mm |
| B | 5.00mm |
| C | 5.85mm |
| D (Length) | 35.00mm |
| E (Thread) | M6 X 1.0 |
| Thread Length | 24.00mm |
| Weight | 0.019000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 9.89mm B 5.00mm C 5.85mm D (Length) 35.00mm E (Thread) M6 X 1.0 Thread Length 24.00mm Weight 0.019000
-
-
CAD Files
-
CAD Files
-


