Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
11-6320
M6 x 20.00mm Button Head Socket Cap Screw (BHSCS)
M6 x 20.00mm Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 10.29mm |
| B | 4.00mm |
| C | 3.15mm |
| D (Length) | 20.00mm |
| E (Thread) | M6 X 1.0 |
| Thread Length | Full Thread |
| Weight | 0.010000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 10.29mm B 4.00mm C 3.15mm D (Length) 20.00mm E (Thread) M6 X 1.0 Thread Length Full Thread Weight 0.010000
-
-
CAD Files
-
CAD Files
-


