Related Products
-
Part No. 4015-Black$12.9710 Series 6 Hole - Wide 3x3 Inside Corner Bracket -
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 4115-Black$10.3510 Series 4 Hole - Tall Inside Corner Bracket -
Part No. 2026-Plain$2.9510 Series 1" x 3" End Cap with Push-In Fastener
1030-S-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1030-S-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to linear motion or machine frames.
1030-S-Black-FB
1.00” X 3.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
1.00” X 3.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
1030-S-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1030-S-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to linear motion or machine frames.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1262”⁴ |
| Moment of Inertia - IY | 0.9599”⁴ |
| Surface Area | 1.135 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1101 per inch |
| Weight | 0.110100 |
1030-S-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1030-S-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to linear motion or machine frames.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.1262”^4 Moment of Inertia - IY 0.9599”^4 Surface Area 1.135 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1101 per inch Weight 0.110100
-
- Description
1030-S-Black-FB is a 1.00” x 3.00” fractional 10 series rectangular T-slot profile with eight open T-slots, one on each 1.00” face and three on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1030-S-Black-FB profile is compatible with 10 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to linear motion or machine frames.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
