Related Products
- Part No. 1030-Black-FB
Total Price
................................................................................................................................ - Part No. 1030
Total Price
................................................................................................................................ - Part No. 1030-S-Black-FB
Total Price
................................................................................................................................
My Wish Lists
()4015-Black
10 Series 6 Hole - Wide 3x3 Inside Corner Bracket
10 Series 6 Hole - Wide 3x3 Inside Corner Bracket
The 6 hole - wide 3x3 inside corner bracket is an external fastening method that creates a 90 degree connection. There are three adjacent holes on each side of the bracket. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 6 hole - wide 3x3 inside corner bracket is an external fastening method that creates a 90 degree connection. There are three adjacent holes on each side of the bracket. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Black |
A | 1.000" |
B | 1.000" |
C | .188” |
D | .500" |
E | .437" |
F | 1.000" |
G | 2.875" |
H | .281" |
Weight | 0.083000 |
The 6 hole - wide 3x3 inside corner bracket is an external fastening method that creates a 90 degree connection. There are three adjacent holes on each side of the bracket. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3393 | 6 | Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Black A 1.000" B 1.000" C .188” D .500" E .437" F 1.000" G 2.875" H .281" Weight 0.083000
-
- Description
The 6 hole - wide 3x3 inside corner bracket is an external fastening method that creates a 90 degree connection. There are three adjacent holes on each side of the bracket. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3393 6 Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
- CAD Files
- CAD Files
-