Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()3090
10 Series 10-32 Short Double Anchor Assembly
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 10 Series |
| Profile Size | No |
| Material | Zinc |
| Cam Color | Bright |
| Color | No |
| A | .730" |
| B | .245" |
| C | .431” |
| D | .171" |
| E | .562” |
| F | .961" |
| G | .406" |
| H | .936" |
| J | 10-32 X .75” SHCS |
| Weight | 0.074000 |
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Profile Size No Material Zinc Cam Color Bright Color No A .730" B .245" C .431” D .171" E .562” F .961" G .406" H .936" J 10-32 X .75” SHCS Weight 0.074000
-
- Description
- The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
-
CAD Files
-
CAD Files
-

