Related Products
My Wish Lists
()W-6PSB-KIT
6" Swivel Plate Caster with Brake - Kit
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Wheel is made of Thermoplastic Rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph.
- Kit includes: (1) 6" Swivel Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Wheel is made of Thermoplastic Rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph.
- Kit includes: (1) 6" Swivel Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

| ESD Safe | No |
| Weight | 7.140000 |
| Series | Pipe |
| Type | 110902 |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 500 lbs (227kg) |
| Wheel Diameter | 6.000” (150.00mm) |
| Caster Height | 7.500” (190.00mm) |
| Wheel Width | 1.625” (42.00mm) |
| Max Speed | 2.5 mph |
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Wheel is made of Thermoplastic Rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph.
- Kit includes: (1) 6" Swivel Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 7.140000 Series Pipe Type 110902 Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 500 lbs (227kg) Wheel Diameter 6.000” (150.00mm) Caster Height 7.500” (190.00mm) Wheel Width 1.625” (42.00mm) Max Speed 2.5 mph
-
- Description
The 6" casters are made for carts that will go outside, roll on ramps or damaged floors. This wheel is used for heavy duty structures like carts that transport massive parts and racks which need enormous support capacity.
- Swivel plate caster with total-lock brake and double ball bearing
- Wheel is made of Thermoplastic Rubber
- Loading capacity of 500 pounds (227 kg)
- Maximum speed of 2.5Mph.
- Kit includes: (1) 6" Swivel Plate Mount Caster, (4) Extended Brackets for 6" Casters, (4) M8 x 45mm Bolts, (4) M8 Nuts and (8) Washers
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

