Related Products
-
Part No. T-WRENCH$13.90Stem Caster Wrench Double end opening wrench - 17mm / 19mm
W-4EF
4" Rigid Stem Caster
The 4" casters are made for carts weighing less than 400 pounds, narrow carts (between 16 and 24 in. wide), frequent use (20 to 50 times a day), more or less long trips (30 to 50 feet). This is ideal for use in mobile carts and material handling solutions.
- Rigid stem caster equipped with a precision ball bearing.
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place
- Bolt M12 (12 mm) Length 2 1/4" (57.15 mm)
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph.(4.02 Km/H)
- Secure the wheel by placing it on a connector with the included WF-U5/16 U-Bolt.
A Flexpipe Product

The 4" casters are made for carts weighing less than 400 pounds, narrow carts (between 16 and 24 in. wide), frequent use (20 to 50 times a day), more or less long trips (30 to 50 feet). This is ideal for use in mobile carts and material handling solutions.
- Rigid stem caster equipped with a precision ball bearing.
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place
- Bolt M12 (12 mm) Length 2 1/4" (57.15 mm)
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph.(4.02 Km/H)
- Secure the wheel by placing it on a connector with the included WF-U5/16 U-Bolt.
A Flexpipe Product

| ESD Safe | No |
| Weight | 1.500000 |
| Series | Fractional, Metric, Pipe |
| Type | Rigid |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 250 lbs (113 kg) |
| Stem Size | M12 x 2.25” (57.15mm) |
| Wheel Diameter | 4.000” (100.00mm) |
| Caster Height | 5.000” (127.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The 4" casters are made for carts weighing less than 400 pounds, narrow carts (between 16 and 24 in. wide), frequent use (20 to 50 times a day), more or less long trips (30 to 50 feet). This is ideal for use in mobile carts and material handling solutions.
- Rigid stem caster equipped with a precision ball bearing.
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place
- Bolt M12 (12 mm) Length 2 1/4" (57.15 mm)
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph.(4.02 Km/H)
- Secure the wheel by placing it on a connector with the included WF-U5/16 U-Bolt.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 1.500000 Series Fractional, Metric, Pipe Type Rigid Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 250 lbs (113 kg) Stem Size M12 x 2.25” (57.15mm) Wheel Diameter 4.000” (100.00mm) Caster Height 5.000” (127.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
The 4" casters are made for carts weighing less than 400 pounds, narrow carts (between 16 and 24 in. wide), frequent use (20 to 50 times a day), more or less long trips (30 to 50 feet). This is ideal for use in mobile carts and material handling solutions.
- Rigid stem caster equipped with a precision ball bearing.
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place
- Bolt M12 (12 mm) Length 2 1/4" (57.15 mm)
- Loading capacity of 250 pounds (113.4 kg)
- Maximum speed of 2.5 Mph.(4.02 Km/H)
- Secure the wheel by placing it on a connector with the included WF-U5/16 U-Bolt.
A Flexpipe Product

-
CAD Files
-
CAD Files
-
