Related Products
-
Part No. T-WRENCH$13.90Stem Caster Wrench Double end opening wrench - 17mm / 19mm
My Wish Lists
()W-3ES
3" Swivel Stem Caster
The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, short distance trips of up to 30 feet, or infrequent uses.
- Swivel stem caster has a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Suggest using the F-BUS to join this caster with a stainless steel pipe (ESD)
- A T-Wrench is needed for installation
A Flexpipe Product

The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, short distance trips of up to 30 feet, or infrequent uses.
- Swivel stem caster has a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Suggest using the F-BUS to join this caster with a stainless steel pipe (ESD)
- A T-Wrench is needed for installation
A Flexpipe Product

| ESD Safe | No |
| Weight | 1.600000 |
| Series | Pipe |
| Type | Swivel |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Gray Rims |
| Load Capacity | 150 lb (68 kg) |
| Stem Size | M12 x 2.25” (57.15mm) |
| Wheel Diameter | 3.000” (74.00mm) |
| Caster Height | 4.125” (104.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, short distance trips of up to 30 feet, or infrequent uses.
- Swivel stem caster has a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Suggest using the F-BUS to join this caster with a stainless steel pipe (ESD)
- A T-Wrench is needed for installation
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 1.600000 Series Pipe Type Swivel Material Thermoplastic Rubber Color Gray Wheels / Gray Rims Load Capacity 150 lb (68 kg) Stem Size M12 x 2.25” (57.15mm) Wheel Diameter 3.000” (74.00mm) Caster Height 4.125” (104.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
The 3" casters are made for carts weighting less than 400 pounds (226.8 kg), narrow carts that vary from 16" to 24" wide, short distance trips of up to 30 feet, or infrequent uses.
- Swivel stem caster has a precision ball bearing
- Stem-mount is made with a rubber bushing that expands into a 28 mm steel pipe to keep the wheel in place.
- Loading capacity of 150 pounds (68 kg)
- Maximum speed of 2.5Mph (4.02 km/h)
- Suggest using the F-BUS to join this caster with a stainless steel pipe (ESD)
- A T-Wrench is needed for installation
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
