Related Products
-
Part No. PI-TAPE36-WH$76.75White Protection Tape - 7.5" x 2" (36 units)
My Wish Lists
()SP-96-WH
White 8 ft PE Coated Steel Pipe 2 mm Thick
The SP-96-WH is an 8 ft steel pipe coated in polyethylene, built for lean manufacturing flexibility. Its 28 mm outer diameter supports a wide range of modular applications. The white finish is commonly used in clean manufacturing areas, and its rugged construction withstands repetitive use in U.S. industrial environments.
- Lean Compatibility: Fits U.S.-standard 28 mm pipe and joint systems
- Durable Build: PE surface resists chemicals, abrasion, and impact
- Adaptable Design: Can be cut to exact size or used full-length
- Functional Finish: Commonly used in clean manufacturing areas
A Flexpipe Product

The SP-96-WH is an 8 ft steel pipe coated in polyethylene, built for lean manufacturing flexibility. Its 28 mm outer diameter supports a wide range of modular applications. The white finish is commonly used in clean manufacturing areas, and its rugged construction withstands repetitive use in U.S. industrial environments.
- Lean Compatibility: Fits U.S.-standard 28 mm pipe and joint systems
- Durable Build: PE surface resists chemicals, abrasion, and impact
- Adaptable Design: Can be cut to exact size or used full-length
- Functional Finish: Commonly used in clean manufacturing areas
A Flexpipe Product

| ESD Safe | No |
| Weight | 6.490000 |
| Series | Fractional, Metric, Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 96" (2438.4mm) |
| Color | White |
| Coating Material | Polyethylene |
| A | 1.086" (27.60mm) |
| B | 0.858" (21.80mm) |
| C | 0.043" (1.10mm) |
| D | .070” (1.80mm) |
The SP-96-WH is an 8 ft steel pipe coated in polyethylene, built for lean manufacturing flexibility. Its 28 mm outer diameter supports a wide range of modular applications. The white finish is commonly used in clean manufacturing areas, and its rugged construction withstands repetitive use in U.S. industrial environments.
- Lean Compatibility: Fits U.S.-standard 28 mm pipe and joint systems
- Durable Build: PE surface resists chemicals, abrasion, and impact
- Adaptable Design: Can be cut to exact size or used full-length
- Functional Finish: Commonly used in clean manufacturing areas
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 6.490000 Series Fractional, Metric, Pipe Material Steel Grade Q235 Max Length 96" (2438.4mm) Color White Coating Material Polyethylene A 1.086" (27.60mm) B 0.858" (21.80mm) C 0.043" (1.10mm) D .070” (1.80mm)
-
- Description
The SP-96-WH is an 8 ft steel pipe coated in polyethylene, built for lean manufacturing flexibility. Its 28 mm outer diameter supports a wide range of modular applications. The white finish is commonly used in clean manufacturing areas, and its rugged construction withstands repetitive use in U.S. industrial environments.
- Lean Compatibility: Fits U.S.-standard 28 mm pipe and joint systems
- Durable Build: PE surface resists chemicals, abrasion, and impact
- Adaptable Design: Can be cut to exact size or used full-length
- Functional Finish: Commonly used in clean manufacturing areas
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

