My Wish Lists
()S128
2020 x 0.40" Long Samples (5 Pack)
2020 x 0.40" Long Samples (5 Pack)
5 Piece sample pack of 2020 x 0.4" long pieces.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6105-T5 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.5509”⁴ |
| Moment of Inertia - IY | 0.5509”⁴ |
| Surface Area | 1.228 Sq. In. |
| Yield Strength | 35,000 psi. |
| Modulus of Elasticity | 10,200,000 Lbs / Sq. In. |
| Weight lbs | 0.1 |
| Weight | 0.010000 |
5 Piece sample pack of 2020 x 0.4" long pieces.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6105-T5 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.5509”⁴ Moment of Inertia - IY 0.5509”⁴ Surface Area 1.228 Sq. In. Yield Strength 35,000 psi. Modulus of Elasticity 10,200,000 Lbs / Sq. In. Weight lbs 0.1 Weight 0.010000
-
- Description
5 Piece sample pack of 2020 x 0.4" long pieces.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-