Related Products
-
Part No. 4183$33.2510 Series Standard 90 Degree Dynamic Pivot Assembly with Dual Straight Arms
My Wish Lists
()Q-106103
Mobile Cart with Foldable Extensions
Mobile Cart with Foldable Extensions
• Dimensions: 79.125” length x 47.50” depth x 36.00” height
• Large Work Surface: 79.125” x 47.50” x .375” white HDPE
• Work Area Height: 36.00”
• Shelf Surface Area: 18.00” x 46.125” x .375”
• Pegboard: 16.50” x 30.00”
• Foldable tabletop extensions (fold down to 21.00” cart width)
• Two center storage for tools and supplies
• Accessories: ball catch, end caps
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
• Dimensions: 79.125” length x 47.50” depth x 36.00” height
• Large Work Surface: 79.125” x 47.50” x .375” white HDPE
• Work Area Height: 36.00”
• Shelf Surface Area: 18.00” x 46.125” x .375”
• Pegboard: 16.50” x 30.00”
• Foldable tabletop extensions (fold down to 21.00” cart width)
• Two center storage for tools and supplies
• Accessories: ball catch, end caps
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 141.920000 |
| Color | Silver |
| Series | 10 Series |
| Finish | Clear Anodize |
| Length | 79.125” |
| Width | 47.50” |
| Height | 36.00” |
| Load Capacity | N/A |
• Dimensions: 79.125” length x 47.50” depth x 36.00” height
• Large Work Surface: 79.125” x 47.50” x .375” white HDPE
• Work Area Height: 36.00”
• Shelf Surface Area: 18.00” x 46.125” x .375”
• Pegboard: 16.50” x 30.00”
• Foldable tabletop extensions (fold down to 21.00” cart width)
• Two center storage for tools and supplies
• Accessories: ball catch, end caps
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 141.920000 Color Silver Series 10 Series Finish Clear Anodize Length 79.125” Width 47.50” Height 36.00” Load Capacity N/A
-
- Description
• Dimensions: 79.125” length x 47.50” depth x 36.00” height
• Large Work Surface: 79.125” x 47.50” x .375” white HDPE
• Work Area Height: 36.00”
• Shelf Surface Area: 18.00” x 46.125” x .375”
• Pegboard: 16.50” x 30.00”
• Foldable tabletop extensions (fold down to 21.00” cart width)
• Two center storage for tools and supplies
• Accessories: ball catch, end caps
• Ships as kit in standard 80/20 packagingFor customization, please contact your local distributor
- Downloads
-
Drawing Files
-
