Related Products
P-96-OR
Orange 8 ft PE Coated Steel Pipe
The P-96-OR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The orange coating is useful for alert areas and signaling paths, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Useful for alert areas and signaling paths
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

The P-96-OR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The orange coating is useful for alert areas and signaling paths, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Useful for alert areas and signaling paths
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

| ESD Safe | No |
| Weight | 3.724000 |
| Series | Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 96" (2438.4mm) |
| Color | Orange |
| Coating Material | Polyethylene |
| A | 1.086" (27.60mm) |
| B | 0.921" (23.40mm) |
| C | 0.043" (1.10mm) |
| D | 0.039" (1.00mm) |
The P-96-OR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The orange coating is useful for alert areas and signaling paths, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Useful for alert areas and signaling paths
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 3.724000 Series Pipe Material Steel Grade Q235 Max Length 96" (2438.4mm) Color Orange Coating Material Polyethylene A 1.086" (27.60mm) B 0.921" (23.40mm) C 0.043" (1.10mm) D 0.039" (1.00mm)
-
- Description
The P-96-OR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The orange coating is useful for alert areas and signaling paths, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Useful for alert areas and signaling paths
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

-
CAD Files
-
CAD Files
-

