Toggle Nav

Machine Frames

It’s crucial that equipment and operations are lean and efficient. Your machine frames can either aid in these initiatives or be a hindrance to them. With 80/20 T-slot aluminum profiles and products the frame becomes a part of your process, helping to create streamlined systems.

80/20 Solutions Provide a Strong, Durable Across Various Industries

80/20 T-slot aluminum framing offers durability and strength comparable to steel, but without the corrosive properties and heavy assembly and maintenance costs. Consider the automotive industry’s switch from heavy steel frames to lightweight and strong aluminum. Aluminum offers a faster, safer, environmentally friendly and cost-effective solution. 80/20's unique two-degree drop-lock feature provides connections that are strong and vibration resistant.

80/20 Helps Manufacturers Build:

•   Safety guards

•   Pick and place systems

•   Lifting systems

•   Machine enclosures

•   Mobile workstations

•   Robotics cells

•   End-of-arm tooling

•   Conveyor systems

IdeaBuilder

Start Designing for Free

A free standalone software for all experience levels to design with 80/20 products. Easily switch between profiles, fasteners, and more and generate detailed BOMs & drawings.

80/20 IdeaBuilder software showing a CAD-style aluminum T-slot frame design with structural connections and profile details.80/20 IdeaBuilder software showing a CAD-style aluminum T-slot frame design with structural connections and profile details.
Free Assistance

From Concept to Completion

Our skilled technicians are always available through 80/20’s free design assistance, offering guidance to help you optimize and future-proof your space.

Build Services

Let Us Build It For You

Construct your framing system on your own or ask for help. You decide whether you want us to assemble it onsite for you or pack and ship your components to make DIY assembly easy for your own team to handle.  

Custom Products

Custom to Your Needs

Whether you need one part or 1,000 (or more), you never have to order in certain quantities or meet a minimum requirement before you can place your order.

Dist. Support

Need Local Support?

Take advantage of 80/20 services through our network of distribution partners near you. Select from design assistance, on-site visits and ongoing support.

80/20 Adapts to Any Process or Environment

Profile Selection

You have access to the largest stock and variety of products in the industry to meet all of your specifications. 80/20 offers a wide selection of profile series in both the fractional and metric family, with options ranging from as large as 3” x 6”, to as small as 20 x 20mm. We can meet your project needs, no matter the scale.

Add Motion

80/20 linear motion products are easily incorporated, introducing movement and opening up possibilities. All 80/20 bearings have UHMW pads that are self-lubricating, eliminating the need for messy oils and reducing maintenance time and costs. And with an infinite number of connection points, the 80/20 T-slot system delivers unmatched precision and adjustability.

Make It Mobile

Add mobility with casters rated up to 2200 pounds per wheel, or immobilize equipment at a desired location with position floor locks. Choose from leveling feet that are chemical resistant and can reduce and absorb vibration or even add anchors. From top to bottom, 80/20 has the framing components to fit your needs.

80/20 T-slot aluminum profiles have a comparable strength to steel but at about 1/3 the weight!

Built-In Flexibility of T-Slot Profiles

With T-slot profiles and parts you can integrate cables, automation components, computer monitors, and safety devices anywhere along the T-slot frame. Add tools where they can best optimize your operations. What’s more; it’s simple to make adjustments as you need to move, add, fix, or make changes to the parts. Steel options can’t provide this level of flexibility.

Tailored Solutions for Optimal Operations

With an 80/20 machine frame you are no longer confined to prefabricated solutions that often require expensive modifications or cost you valuable floor space. The 80/20 T-slot system enables you to design custom applications that fit your operations, your workforce and your goals. For example, design a frame that includes access for maintenance, built-in storage, or integration points for material handling equipment.