Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
D-5SFOAM2040
Kaizen Foam - 19.5in x 39.5in x 2.4in
Kaizen Foam - 19.5in x 39.5in x 2.4in
- 13 layers black and red sandwiched foam sheet
- Easy to cut thanks to the different layers to easily reach the necessary depth
- Perfect to build 5S shadow boards for maximum organization and visual control
A Flexpipe Product

| ESD Safe | No |
| Weight | 2.200000 |
| Series | Fractional, Metric, Pipe |
| Material | Polyethylene Foam |
| Color | Black and Red |
| Thickness | 2.25” (57.15mm) |
| Stock Sheet Size | 39.375” x 19.625” |
- 13 layers black and red sandwiched foam sheet
- Easy to cut thanks to the different layers to easily reach the necessary depth
- Perfect to build 5S shadow boards for maximum organization and visual control
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 2.200000 Series Fractional, Metric, Pipe Material Polyethylene Foam Color Black and Red Thickness 2.25” (57.15mm) Stock Sheet Size 39.375” x 19.625”
-
- Description
- 13 layers black and red sandwiched foam sheet
- Easy to cut thanks to the different layers to easily reach the necessary depth
- Perfect to build 5S shadow boards for maximum organization and visual control
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


