Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
EP-157-ST
Stainless 4 m Steel Pipe ESD
Stainless 4 m Steel Pipe ESD
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 5.566000 |
| Series | Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 157" (3987.8mm) |
| Color | Stainless |
| Coating Material | No Coating |
| A | 1.086” (27.60mm) |
| B | 1.023” (26.00mm) |
| C | N/A |
| D | .027” (.70mm) |
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 5.566000 Series Pipe Material Steel Grade Q235 Max Length 157" (3987.8mm) Color Stainless Coating Material No Coating A 1.086” (27.60mm) B 1.023” (26.00mm) C N/A D .027” (.70mm)
-
- Description
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

-
CAD Files
-
CAD Files
-
