Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
EP-157-BK
Black 4 m PE Coated Steel Pipe ESD
Black 4 m PE Coated Steel Pipe ESD
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 5.566000 |
| Series | Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 157 in (3987.8 mm) |
| Color | Black |
| Coating Material | Polyethylene |
| A | 1.086” (27.60mm) |
| B | .921” (23.40mm) |
| C | .043” (1.10mm) |
| D | .039” (1.00mm) |
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 5.566000 Series Pipe Material Steel Grade Q235 Max Length 157 in (3987.8 mm) Color Black Coating Material Polyethylene A 1.086” (27.60mm) B .921” (23.40mm) C .043” (1.10mm) D .039” (1.00mm)
-
- Description
- Sold in 157" (3987.8mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 7 coating colors and stainless.
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
A Flexpipe Product

-
CAD Files
-
CAD Files
-

