Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
EMT-ADPTR34
-
Converts most of our connectors and accessories to 3/4" EMT conduits.
-
Must use one adapter per pipe connection
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.010000 |
| Color | Black |
| Series | Pipe |
| Material | Plastic |
| Finish | Matte |
| Length | 1.00" |
| Width | 1.00" |
| Height | 1.00" |
-
Converts most of our connectors and accessories to 3/4" EMT conduits.
-
Must use one adapter per pipe connection
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.010000 Color Black Series Pipe Material Plastic Finish Matte Length 1.00" Width 1.00" Height 1.00"
-
- Description
-
Converts most of our connectors and accessories to 3/4" EMT conduits.
-
Must use one adapter per pipe connection
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


