Racing Simulator
80/20 Racing Simulator Kit with optional add-on components.
80/20 Racing Simulator Kit with optional add-on components.
Related Products
| ESD Safe | No |
| Weight | 61.000000 |
| Color | Silver |
| Series | 15 Series |
| Overall Height | 635mm (25.00") |
| Overall Length | 1397mm (55.00") |
| Overall Width | 685.8mm (27.00") |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 61.000000 Color Silver Series 15 Series Overall Height 635mm (25.00") Overall Length 1397mm (55.00") Overall Width 685.8mm (27.00")
-
- How To
- Downloads
-

