The store will not work correctly in the case when cookies are disabled.
Racing Simulator
80/20 Racing Simulator Kit with optional add-on components.
Total Price
................................................................................................................................
$749.99
Weight |
61.000000 |
Color |
Silver |
Series |
15 Series |
Overall Height |
635mm (25.00") |
Overall Length |
1397mm (55.00") |
Overall Width |
685.8mm (27.00") |
Instructions
Download FREE
Drawing Files & Bill of Materials!
Product Specs
- Product Details
-
Weight |
61.000000 |
Color |
Silver |
Series |
15 Series |
Overall Height |
635mm (25.00") |
Overall Length |
1397mm (55.00") |
Overall Width |
685.8mm (27.00") |
- How To
- Downloads
-
Instructions
Download FREE
Drawing Files & Bill of Materials!