Related Products
My Wish Lists
()D-PEGW-4814
1/4" White HDPE Peg Board Sheet 48" x 96"
This high-density polyethylene (HDPE) pegboard surface is 1/4" inch thick. HDPE is a glossy, rigid material, typically cut using a table saw or a portable saw.
- Ideal for side panels and shadow board displays
- Incorporate it into any workstation's design to make tools easily accessible. Save space and increase productivity
- Hole diameter: 3/16" inch
- Center-to-Center distance between holes: 1" inch
A Flexpipe Product

This high-density polyethylene (HDPE) pegboard surface is 1/4" inch thick. HDPE is a glossy, rigid material, typically cut using a table saw or a portable saw.
- Ideal for side panels and shadow board displays
- Incorporate it into any workstation's design to make tools easily accessible. Save space and increase productivity
- Hole diameter: 3/16" inch
- Center-to-Center distance between holes: 1" inch
A Flexpipe Product

| ESD Safe | No |
| Weight | 40.000000 |
| Color | White |
| Series | Fractional, Metric, Pipe |
| Material | High density polyethylene (HDPE) |
| Thickness | 0.250” (6.35mm) |
| Hole Diameter | 0.1875” (4.7625mm) |
| Hole Spacing | 1" (25mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
This high-density polyethylene (HDPE) pegboard surface is 1/4" inch thick. HDPE is a glossy, rigid material, typically cut using a table saw or a portable saw.
- Ideal for side panels and shadow board displays
- Incorporate it into any workstation's design to make tools easily accessible. Save space and increase productivity
- Hole diameter: 3/16" inch
- Center-to-Center distance between holes: 1" inch
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 40.000000 Color White Series Fractional, Metric, Pipe Material High density polyethylene (HDPE) Thickness 0.250” (6.35mm) Hole Diameter 0.1875” (4.7625mm) Hole Spacing 1" (25mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0
-
- Description
This high-density polyethylene (HDPE) pegboard surface is 1/4" inch thick. HDPE is a glossy, rigid material, typically cut using a table saw or a portable saw.
- Ideal for side panels and shadow board displays
- Incorporate it into any workstation's design to make tools easily accessible. Save space and increase productivity
- Hole diameter: 3/16" inch
- Center-to-Center distance between holes: 1" inch
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
